Century MODEL-CFHP-56FR - 182738PJ
Part #:182738PJ
Catalog #:182738PJ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5.0 Hp |
| Voltage: | 208-230 V | Speed: | 3450 rpm |
| Service Factor: | 1.15 | Frame: | Y56HCZ |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 22.0 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 9.50 in |

