Century MODEL-CFHP-56FR - 18415700
Part #:18415700
Catalog #:18415700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Voltage: | 230/115 V | Speed: | 1725 rpm |
| Service Factor: | 1.15 | Frame: | U56 |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.6/15.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.00 in | Shaft Extension: | 5/8" KEYED in |

