Century MODEL-CFHP-56FR - 184923PP
Part #:184923PP
Catalog #:184923PP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 230 V | Speed: | 850 rpm |
| Service Factor: | 1.00 | Frame: | N56 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 8 | Rotation: | Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.25 in | Shaft Extension: | 5/8 FLAT in |

