Century MODEL-CFHP-56FR - 19349700
Part #:19349700
Catalog #:19349700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Voltage: | 200-230/460 V | Speed: | 1725 rpm |
| Service Factor: | 1.15 | Frame: | LA56H |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.5-4.4/2.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 6.25 in | Shaft Extension: | 5/8 KEYED in |

