How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Voltage: | 230/115 V | Speed: | 3450 rpm |
| Service Factor: | 1.15 | Frame: | P143JP |
| Enclosure: | Drip Proof | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.0/16.0 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.00 in | Shaft Extension: | JP in |
General Specifications
| Weight: | 40.00 LB |

