Century MODEL-CFHP-56FR - 5BK3202
Part #:5BK3202
Catalog #:5BK3202
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 575 V |
| Speed: | 3450 rpm | Service Factor: | 1.2 |
| Frame: | 56 | Enclosure: | Open Enclosed |
| Thermal Protection: | AutomaticMAIC | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.15 A |
| Duty: | Continuous | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL BASE |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8X1.15/16 in |
General Specifications
| Weight: | 33.00 LB |

