Century MODEL-CFHP-56FR - 5BK3302
Part #:5BK3302
Catalog #:5BK3302
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 575 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56HZ | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.1 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL. BASE |
| Drive End Bearing: | Ball | Shaft Extension: | 7/8" KEYED in |
General Specifications
| Weight: | 36.00 LB |

