How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.5 |
| Frame: | R56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Efficiency: | 60 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | SF-10.1/20.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in |
General Specifications
| Weight: | 25.00 LB |

