Century MODEL-CFHP-56FR - C56AA37F21
Part #:C56AA37F21
Catalog #:C56AA37F21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Voltage: | 115/208-230 V | Speed: | 1725 rpm |
| Service Factor: | 1.25 | Frame: | 56C |
| Enclosure: | Open Drip Proof | Thermal Protection: | TYPE S |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.4/4.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8 KEYED in |

