How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Voltage: | 115/208-230 V | Speed: | 1725 rpm |
| Service Factor: | 1.25 | Frame: | 56 |
| Enclosure: | Open Drip Proof | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.2/5.0-5.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Clockwise/Counterclockwise | Mounting: | Resilient Base |
| Drive End Bearing: | Ball | Shaft Type: | Keyed |
| Frame Length: | 0.00 in | Shaft Extension: | 5/8 in |
General Specifications
| UPC: | 786674068484 | Weight: | 31.00 LB |

