How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 575 V |
| Speed: | 1745 rpm | Service Factor: | 1.15 |
| Frame: | R145T | Enclosure: | Drip Proof |
| Thermal Protection: | INVERTER DUTY | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.56 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in |
General Specifications
| Weight: | 48.00 LB |

