How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 200-230/460 V |
| Speed: | 1745 rpm | Service Factor: | 1.15 |
| Frame: | P145T | Enclosure: | Open Drip Proof |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.0-5.6/2.8 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Frame Length: | 8.00 in | Shaft Diameter: | 7/8 KEY in |
General Specifications
| Weight: | 42.00 LB |

