How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 230/460 V |
| Speed: | 1745 rpm | Service Factor: | 1.15 |
| Frame: | M145TC | Enclosure: | Totally Enclosed Non Ventilated |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.6/2.8 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Frame Length: | 6.75 in |
| Shaft Extension: | 7/8 KEYED in |

