How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 230/460 V |
| Speed: | 3450/2850 rpm | Service Factor: | 1.25 |
| Frame: | N143JP | Enclosure: | Drip Proof |
| Efficiency: | 86.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.2/2.1 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.25 in | Shaft Extension: | JP in |
General Specifications
| Weight: | 48.00 LB |

