Century MODEL-CFHP-56FR - EB1054A
Part #:EB1054A
Catalog #:EB1054A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 8.7/4.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8D KEY in |
General Specifications
| Weight: | 24.00 LB |

