Century MODEL-CFHP-56FR-ECM - C56PTRE10644AXCN
Part #:C56PTRE10644AXCN
Catalog #:C56PTRE10644AXCN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Frame: | 56Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | Y |
Technical Specifications
| Poles: | 10 |
General Specifications
| Weight: | 24.00 LB | Country of Origin: | China |

