LEESON MODEL-CFHP-56FR-ECM - E56Y42THH2440XCN
Part #:E56Y42THH2440XCN
Catalog #:E56Y42THH2440XCN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5/0.75 Hp |
| Voltage: | 380-460 V | Service Factor: | 1.0 |
| Frame: | 56FR | Enclosure: | IP55 |
| Thermal Protection: | No Protection | Efficiency: | 85.9% % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
Technical Specifications
| Poles: | 10 | Rotation: | Reversible |
General Specifications
| Weight: | 55.12 LB | Country of Origin: | China |

