How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0/.12 Hp |
| Voltage: | 460 V | Speed: | 3450/1725 rpm |
| Service Factor: | 1.00 | Frame: | X56Y |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermostat |
| Ambient Temperature: | 70 °C | Frequency: | 60 Hz |
| Current: | 2.2/.72 A | Duty: | Continuous |
| Insulation Class: | F | UL: | No |
| CSA: | N | Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 2/4 | Rotation: | Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.50 in | Shaft Extension: | SPECIAL in |

