How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.3 |
| Frame: | FA56Y | Enclosure: | Drip Proof |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.5-2.6/1.3 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Cushion Ring | Drive End Bearing: | Slv Brg |
| Frame Length: | 5.75 in |
General Specifications
| Weight: | 22.00 LB |

