Century MODEL-CFHP-56FR - K1034L
Part #:K1034L
Catalog #:K1034L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 56C | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 7.2/3.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8" KEYED in |
General Specifications
| Weight: | 17.00 LB |

