How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.2 |
| Frame: | 56 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.6-6.4 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Bearing |
| Opp Drive End Bearing: | Ball Bearing | Frame Material: | Ms1013 |
| Frame Length: | 7.58 in | Shaft Extension: | 12.04 in |
General Specifications
| Weight: | 45.00 LB | Country of Origin: | Mexico |

