How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 1/2 Hp |
| Output KW: | 1.1 kW | Voltage: | 200-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.2 |
| Frame: | 143T | Enclosure: | Open Enclosed |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.8/1.9 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Shaft Extension: | 7/8 D. KEY in |
General Specifications
| Weight: | 1.00 LB |

