Century MODEL-CFHP-56FR - OB3204A
Part #:OB3204A
Catalog #:OB3204A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56HZ | Enclosure: | Open Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.8/2.9 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | RIGID/BASE |
| Drive End Bearing: | Ball | Shaft Extension: | 7/8 KEYED in |
General Specifications
| Weight: | 38.00 LB |

