How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.27 Hp |
| Output KW: | 0.95 kW | Voltage: | 380 V |
| Speed: | 840 rpm | Service Factor: | 1 |
| Frame: | 56Y | Enclosure: | Totally Enclosed |
| Thermal Protection: | No Protection | Ambient Temperature: | 71 °C |
| Frequency: | 60 Hz | Current: | 3.7 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Counterclockwise Lead End | Drive End Bearing: | Ball |
| Shaft Extension: | 22mm KEYED in |
General Specifications
| Weight: | 50.00 LB | Country of Origin: | Mexico |

