Century MODEL-CFHP-56FR - SV2034
Part #:SV2034
Catalog #:SV2034
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3-1/10 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1 |
| Frame: | 56Z | Enclosure: | Open Enclosed |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.5/3.5 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Counterclockwise | Mounting: | RESIL RINGS |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1/2 FLAT in |
General Specifications
| Weight: | 14.00 LB |

