How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Voltage: | 115 V | Speed: | 1725 rpm |
| Service Factor: | 1.00 | Frame: | 56Z |
| Enclosure: | Open Drip Proof | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 10.0/7.3/3.9 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 3 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Resilient Base |
| Drive End Bearing: | Sleeve | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1/2 FLAT in |

