Century MODEL-CFHP-56FR - V2074B
Part #:V2074B
Catalog #:V2074B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56 | Enclosure: | Open Enclosed |
| Thermal Protection: | THERM PROT. | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 10.2 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible |
General Specifications
| Weight: | 17.00 LB |

