How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Frame: | 56 |
| Enclosure: | T3B | Thermal Protection: | MEJ40AL |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.6/3.3 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1725 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 11.15 in |

