How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 3 Hp | Voltage: | 180 V |
| Speed: | 1750 rpm | Frame: | 143TC |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Duty: | S-75 MIN. | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Frame Length: | 0.00 in |
General Specifications
| Weight: | 100.00 LB |

