How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/6 Hp | Output KW: | 0.13 kW |
| Voltage: | 230 V | Speed: | 1150 rpm |
| Frame: | C56 | Enclosure: | Open Drip Proof |
| Ambient Temperature: | 40 °C | Current: | .10 A |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball Brg |
General Specifications
| Weight: | 20.00 LB |

