How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/6 Hp | Output KW: | 0.13 kW |
| Voltage: | 24 V | Speed: | 1140 rpm |
| Service Factor: | 1 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Current: | 7.5 A | Duty: | INTER |
| Insulation Class: | F | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Shaft Type: | Flat | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.58 in |
General Specifications
| UPC: | 786674017352 | Weight: | 9.00 LB |

