How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/6 Hp | Output KW: | 0.13 kW |
| Voltage: | 230 V | Speed: | 1140 rpm |
| Enclosure: | Totally Enclosed Non Ventilated | Ambient Temperature: | 40 °C |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Frame Length: | 0.00 in |
General Specifications
| UPC: | 786674051561 | Weight: | 11.00 LB |

