How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/6 Hp | Output KW: | 0.13 kW |
| Voltage: | 90 V | Speed: | 1725 rpm |
| Frame: | 42CZ | Enclosure: | Totally Enclosed Non Ventilated |
| Ambient Temperature: | 40 °C | Duty: | Continuous |
| Insulation Class: | H |
Technical Specifications
| Frame Length: | 0.00 in |
General Specifications
| UPC: | 786674017383 | Weight: | 11.00 LB |

