How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 3 Hp | Output KW: | 2.2 kW |
| Voltage: | 180 V | Speed: | 1750 rpm |
| Frame: | 184TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Frame Length: | 0.00 in |
General Specifications
| UPC: | 786674033765 | Weight: | 120.00 LB |

