How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 2 Hp | Output KW: | 1.5 kW |
| Voltage: | 200/100 V | Speed: | 1750 rpm |
| Frame: | 185AC | Enclosure: | Drip Proof |
| Ambient Temperature: | 40 °C | Current: | .50/1.0 A |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball Brg | Frame Length: | 0.00 in |
General Specifications
| UPC: | 786674033819 | Weight: | 114.00 LB |

