Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP, 125HP,2P,ODP,404TS,F1,3/60/208-230/460,BI/DE - 5AB23240SK
Part #:5AB23240SK
Catalog #:5AB23240SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
General Specifications
| Weight: | 950.00 LB |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 850.00 | 300.00 | 1,200 | 125.00 | ||||
| Full Load | 138.00 | 100.0 | 184.00 | 100.0 | 3,565 | 89.5 | 125.00 | |
| Locked-Rotor | 875.00 | 362.00 | 195.0 | 0 | 41.0 | 125.00 | ||
| Break-Down | 550.00 | 430.00 | 230.0 | 3,400 | 67.0 | 125.00 | ||
| 2/3 | 700.00 | 350.00 | 2,800 | 125.00 | ||||
| No Load | 28.00 | 0.00 | 0.0 | 3,600 | 6.0 | 125.00 | ||
| Pull-Up | 800.00 | 300.00 | 2,200 | 125.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 28.00 | 44.00 | 72.00 | 104.00 | 138.00 | 160.00 | 175.00 |
| Rated Output (KW) | 3.00 | 25.50 | 49.50 | 74.00 | 99.00 | 115.00 | 125.00 |
| Efficiency (%) | 0.0 | 92.4 | 94.5 | 95.0 | 94.5 | 94.1 | 93.6 |
| Power Factor (%) | 6.0 | 72.0 | 85.5 | 89.0 | 89.5 | 89.5 | 89.0 |
| Speed (RPM) | 3,600 | 3,592 | 3,585 | 3,575 | 3,565 | 3,555 | 3,550 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 48.0 | 68.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 46.00 | 92.00 | 138.00 | 184.00 | 212.00 | 231.00 |

