Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP, 150HP,2P,ODP,405TSC,F1,3/60/208-230/460,BI/DE,NO KO - 5CB24240SKW
Part #:5CB24240SKW
Catalog #:5CB24240SKW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
General Specifications
| Weight: | 990.00 LB |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| No Load | 31.00 | 0.00 | 0.0 | 3,600 | 6.0 | 150.00 | ||
| 2/3 | 800.00 | 400.00 | 2,800 | 150.00 | ||||
| Pull-Up | 875.00 | 355.00 | 2,200 | 150.00 | ||||
| Break-Down | 650.00 | 510.00 | 230.0 | 3,400 | 67.0 | 150.00 | ||
| 1/3 | 925.00 | 355.00 | 1,200 | 150.00 | ||||
| Full Load | 167.00 | 100.0 | 221.00 | 100.0 | 3,555 | 89.0 | 150.00 | |
| Locked-Rotor | 955.00 | 378.00 | 170.0 | 0 | 41.0 | 150.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 31.00 | 52.00 | 86.00 | 124.00 | 167.00 | 192.00 | 214.00 |
| Rated Output (KW) | 3.00 | 30.50 | 59.00 | 88.50 | 118.00 | 137.00 | 150.00 |
| Efficiency (%) | 0.0 | 93.0 | 94.5 | 95.0 | 94.5 | 94.1 | 93.6 |
| Power Factor (%) | 6.0 | 72.5 | 85.5 | 89.0 | 89.0 | 88.5 | 88.0 |
| Speed (RPM) | 3,600 | 3,590 | 3,580 | 3,570 | 3,555 | 3,550 | 3,540 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 70.0 | 90.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 55.00 | 110.00 | 166.00 | 221.00 | 255.00 | 278.00 |

