Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - 39163700
Part #:39163700
Catalog #:39163700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 20.0 Hp |
| Output KW: | 14.9 kW | Voltage: | 200/400//190/380 V |
| Speed: | 1465/1750 rpm | Service Factor: | 1.15 |
| Frame: | 256T | Efficiency: | 91.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 56/28//56/28 A | Duty: | Continuous |
| Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Drive End Bearing: | 210 |
| Opp Drive End Bearing: | 208 |
General Specifications
| Weight: | 302.00 LB |

