Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E2002
Part #:E2002
Catalog #:E2002
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 Hp |
| Output KW: | 5.6 kW | Voltage: | 230/460 V |
| Speed: | 1745 rpm | Service Factor: | 1.15 |
| Frame: | S213T | Enclosure: | Drip Proof |
| Efficiency: | 88.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 19.4/9.7 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Drive End Bearing: | 208sf | Opp Drive End Bearing: | 206sf |
| Frame Length: | 11.00 in |
General Specifications
| Weight: | 98.00 LB |

