Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E2004E
Part #:E2004E
Catalog #:E2004E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 230/460 V |
| Speed: | 1765 rpm | Service Factor: | 1.15 |
| Frame: | S182TC | Enclosure: | Drip Proof |
| Efficiency: | 89.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 8.6/4.3 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Drive End Bearing: | 206sf | Opp Drive End Bearing: | 204sf |
| Frame Length: | 8.00 in |

