Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E236
Part #:E236
Catalog #:E236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 230/460 V |
| Speed: | 1750 rpm | Service Factor: | 1.15 |
| Frame: | F182TC | Enclosure: | Totally Enclosed Non Ventilated |
| Efficiency: | 86.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 7.6/3.8 A |
| Duty: | Continuous | Insulation Class: | B |
| CSA: | N |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 206 |
| Opp Drive End Bearing: | 204 | Frame Length: | 6.25 in |
General Specifications
| Weight: | 73.00 LB |

