Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E285RF
Part #:E285RF
Catalog #:E285RF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 5.6KW Hp |
| Voltage: | 230/460 V | Speed: | 3500 rpm |
| Service Factor: | 1.25 | Frame: | H184JM |
| Enclosure: | Drip Proof | Efficiency: | 82 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 20/10.0 A | Duty: | Continuous |
| Insulation Class: | F | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 207 |
| Opp Drive End Bearing: | 204 | Frame Length: | 9.75 in |
General Specifications
| Weight: | 90.00 LB |

