Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E3035
Part #:E3035
Catalog #:E3035
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 40.0 Hp |
| Output KW: | 29.8 kW | Voltage: | 230/460 V |
| Speed: | 3550 rpm | Service Factor: | 1.15 |
| Frame: | 324TSC | Thermal Protection: | No Protection |
| Efficiency: | 91.7 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 88/44 A |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Drive End Bearing: | 313 |
| Opp Drive End Bearing: | 311 |
General Specifications
| Weight: | 418.00 LB |

