Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E369
Part #:E369
Catalog #:E369
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 5.6KW Hp |
| Voltage: | 200-230/460 V | Speed: | 1760 rpm |
| Service Factor: | 1.15 | Frame: | S213JP |
| Enclosure: | Drip Proof | Efficiency: | 87.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 22-21/10.5 A | Duty: | Continuous |
| Insulation Class: | F |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 310 |
| Opp Drive End Bearing: | 206 | Frame Length: | 9.60 in |
General Specifications
| Weight: | 124.00 LB |

