Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E378
Part #:E378
Catalog #:E378
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15.0 11.0KW Hp |
| Output KW: | 831.8 kW | Voltage: | 200-230/460 V |
| Speed: | 3500 rpm | Service Factor: | 1.15 |
| Frame: | M215JP | Enclosure: | Drip Proof |
| Efficiency: | 88.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 42-38/19 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 310sf |
| Opp Drive End Bearing: | 206sf | Frame Length: | 12.10 in |
General Specifications
| Weight: | 162.00 LB |

