Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E4107
Part #:E4107
Catalog #:E4107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 200.0 Hp |
| Output KW: | 149.2 kW | Voltage: | 460 V |
| Speed: | 1785 rpm | Service Factor: | 1.15 |
| Frame: | 445TS | Enclosure: | Drip Proof |
| Efficiency: | 95.8 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 224 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | N |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | 6318 |
| Opp Drive End Bearing: | 6318 | Frame Length: | 0.00 in |
General Specifications
| Weight: | 1,606.00 LB |

