Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E449V1
Part #:E449V1
Catalog #:E449V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15 Hp |
| Output KW: | 11.2 kW | Voltage: | 230/460 V |
| Speed: | 1750 rpm | Service Factor: | 1.15 |
| Frame: | S254T | Enclosure: | Drip Proof |
| Efficiency: | 91 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 37.0/18.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Drive End Bearing: | 309 | Opp Drive End Bearing: | 207 |
| Frame Length: | 13.00 in |
General Specifications
| UPC: | 786674019134 | Weight: | 210.00 LB |

