Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E495
Part #:E495
Catalog #:E495
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 25.0 Hp |
| Output KW: | 18.7 kW | Voltage: | 230/460 V |
| Speed: | 3530 rpm | Service Factor: | 1.15 |
| Frame: | S256T | Enclosure: | Drip Proof |
| Efficiency: | 91.7 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 57.0/28.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Drive End Bearing: | 309sf | Opp Drive End Bearing: | 207sf |
| Frame Length: | 13.00 in |
General Specifications
| UPC: | 786674052735 | Weight: | 261.00 LB |

