Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E566
Part #:E566
Catalog #:E566
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 25.0 18.7KW Hp |
| Output KW: | 1361.5 kW | Voltage: | 200-230/460 V |
| Speed: | 1765 rpm | Service Factor: | 1.15 |
| Frame: | S284JM | Enclosure: | Drip Proof |
| Efficiency: | 91 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 67-60/30 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 313 |
| Opp Drive End Bearing: | 210 | Frame Length: | 15.08 in |
General Specifications
| Weight: | 271.00 LB |

