Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E751
Part #:E751
Catalog #:E751
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 100 Hp |
| Output KW: | 74.6 kW | Voltage: | 460 V |
| Speed: | 1785 rpm | Service Factor: | 1.15 |
| Frame: | 404T | Efficiency: | 95.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 119 A | Duty: | Continuous |
| Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible Counterclockwise | Drive End Bearing: | 6317 |
| Opp Drive End Bearing: | 6313 |
General Specifications
| Weight: | 1,221.00 LB |

